Genie LITE-4000N

Genie LITE-4000N

Price
5,000 USD
Year
2007
Working hours
5204 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie LITE-4000N
Categorylight tower
Serial NumberTML06-1789
Unit NumberEQ00052531
Catalog NumberCU2392725
Manufacturing Year2007
Hours5204 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$5,000
Tax-
Price Including Tax-
Features
Additional Information(4) 1000 WATT SQUARE BULBS
28 FT. TELESCOPIC MAST
30 GAL (60 HRS RUN TIME)
6 KW GENERATOR
71 DBA ... 23 FT
71"H X 14'7"L X 55"W - 1,821 LBS
CAST ALUMINIMUM LAMP FIXTURES
DEUTZ/LOMBARD 3 CYLINDER 14.5 HP
GENIE LIGHTOWER MODEL TML-4000N
ONE 120V GFI DUPLEX RECEPTACLE
WATER-COOLED DIESEL ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone