Allmand LITE-NL6

Allmand LITE-NL6

Price
5,500 USD
Year
2008
Working hours
3805 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAllmand LITE-NL6
Categorylight tower
Serial Number2283PRO08
Unit NumberEQ00034971
Catalog NumberCU2392674
Manufacturing Year2008
Hours3805 h
CountryUnited States
LocationKY
Pricing
Price Excluding Tax$5,500
Tax-
Price Including Tax-
Features
Additional Information(2) 120V GFI OUTLETS
(4) 1250 WATT METAL HALIDE BULBS
30 GAL FUEL TANK (APPROX 65 HRS)
30' LIGHT MAST
8 KW GENERATOR ... 1800 RPM
FORKLIFT POCKETS & LIFTING EYE
FREIGHT
KUBOTA 1105 13.6HP DIESEL
PAINTED WHITE
SINGLE AXLE WITH 2" BALL HITCH
WEIGHT: 1,600 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone