Quick Search

JLG ES2632

JLG ES2632

Year
2023
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandJLG ES2632
Wheeler Machinery Co.
Categorylift - scissor
Serial NumberM200085449
Unit NumberAWP00357
Catalog Number10121085
Year2023
Hours5 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax21,280 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERIES-4 X 6V 220 A-H
CAPACITY: 507 LB
DRIVE SPEED-LOWERED:3 MPH
HYDRAULIC RES: 3.2 GAL.
JLG ELECTRIC SCISSOR LIFT
MACHINE WEIGHT-4400 LB
MACHINE WIDTH: 2 FT 8 IN.
PLATFORM HEIGHT: 25FT 6IN
PRICED NEW 12/08/23 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering