Quick Search

JLG ES1932

JLG ES1932

Year
2024
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
BrandJLG ES1932
Wheeler Machinery Co.
Categorylift - scissor
Serial NumberM200090389
Unit NumberAWP00585
Catalog Number10126883
Year2024
Hours3 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax14,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERIES-4 X 6V 220 A-H
CAPACITY: 507 LB / 229.97 KG
DRIVE SPEED-LOWERED:3 MPH
HYDRAULIC RES: 1.9 GAL.
JLG ELECTRIC SCISSOR LIFT
MACHINE WEIGHT-3450 LB
MACHINE WIDTH: 2 FT 8 IN.
PLATFORM HEIGHT: 19 FT / 5.75 M
PRICED NEW 03/01/24 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering