Quick Search

Genie GS2646 G84

Genie GS2646 G84

Price
US$ 4,990
Year
2008
Working hours
1,236 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandGenie GS2646 G84
Categorylift - scissor
Serial NumberGS4608-91848
Unit NumberEQ00053435
Catalog Number10035495
Year2008
Hours1,236 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax4,990 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPLATFORM EXTENDED: 128"
PLATFORM LENGTH: 89"
24V (FOUR 6V 245AH BATTERIES)
LIFT CAPACITY: 1,000 LBS
WEIGHT: 4,312 LBS
NON MARKING TIRES 15 X 5 X 11"
(STOWED) 89"H X 95"L X 46"W
MOTION ALARM
EXTENSION DECK LIFT CAP: 250 LBS
GENIE SCISSOR LIFT MODEL GS2646E
PLATFORM HEIGHT: 26 FT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering