Genie GR20

Genie GR20

Price
12,500 USD
Year
2015
Working hours
89 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie GR20
Categorylift - scissor
Serial NumberGR15-37866
Unit Number5AR8411
Catalog NumberCU2261071
Manufacturing Year2015
Hours89 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$12,500
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM, NON-MARKING SOLID TIRES,
DUAL FLASHING BEACON
MOTION ALARM
PLATFORM, AC POWER TO PLATFORM
POTHOLE PROTECTION, 35" X 29.5"
SLIDING MIDRAIL ENTRY PLATFORM
WORK PLATFORM, DESCENT & TILT
20" EXTENSION SLIDEOUT DECK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone