Currently 17966 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
226 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
JLG AE1932, 22,6502022
Salt Lake City, UT
5 h

See Details
Genie GS2646 G84, 7,0352012
Nitro, WV
168 h

See Details
Genie GS3246 G84, 7,7102012
Nitro, WV
124 h

See Details
Genie GS3246, 26,4002023
Hurricane, UT
9 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
6 h

See Details
JLG AE1932, 22,6502022
Ogden, UT
10 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
12 h

See Details
Genie GS2646 G84, 6,7552008
Louisville, KY
1,236 h

See Details
JLG RT3394, 85,2002023
Salt Lake City, UT
16 h

See Details
JLG R4045, 35,7502023
Salt Lake City, UT
8 h

See Details
Genie GS3246, 26,7002023
Hurricane, UT
6 h

See Details
Genie GS5390 RT G84, 26,6152009
Nitro, WV
1,142 h

See Details
Genie GS5390 RT, 90,7002023
Salt Lake City, UT
93 h

See Details
Genie GS3246 G84, 7,7102012
Nitro, WV
162 h

See Details
Genie GS2632 G84, 13,2502016
Jeffersonville, IN
150 h

See Details
Genie GS3232, 31,5002023
Salt Lake City, UT
2 h

See Details
Genie GS2646 G84, 9,1502008
Ashland, KY
152 h

See Details
Genie GS2646 G84, 5,2802008
Catlettsburg, KY
247 h

See Details
Skyjack SJIII4632, 14,6002016
IA
144 hengine type - electric

See Details
Skyjack SJIII4632, 17,9002019
MN
179 hengine type - electric

See Details
JLG 3246ES, 15,3002016
MN
510 hengine type - electric

See Details
JLG 3246ES, 15,3002016
MN
417 hengine type - electric

See Details
JLG 3246ES, 15,3002016
MN
434 hengine type - electric

See Details
JLG 3246ES, 15,3002016
MN
373 hengine type - electric

See Details
Show more results

lift - scissor