Currently 18301 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
227 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
Genie GS1930, 5,8952014
Bensalem, PA
353 h

See Details
Genie GS4069DC, 28,0002014
Bensalem, PA
520 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
97 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
102 h

See Details
Genie GS2646, 17,4002017
Colby, KS
378 h

See Details
Skyjack SJ16, 16,3002022
Kansas City, MO
58 h

See Details
Genie GS2646EE, 13,1002015
Topeka Area, KS
288 h

See Details
Genie GS2646EE, 13,1002015
Topeka Area, KS
4,796 h

See Details
Genie GS2646, 17,4002017
Topeka Area, KS
187 h

See Details
Genie GS3369RTDO, 38,0002013
Topeka Area, KS
1,818 h

See Details
Skyjack SJ16, 16,3002022
Manhattan, KS
77 h

See Details
Skyjack SJIII4740, 25,9002020
Sioux City, IA
139 h

See Details
JLG 2646ES, 10,8502012
Shakopee, MN
326 h

See Details
JLG AE1932, 23,5002022
Salina, UT
14 h

See Details
JLG AE1932, 23,5002022
Salt Lake City, UT
28 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
20 h

See Details
JLG AE1932, 24,2502022
Cedar City, UT
14 h

See Details
Skyjack SJ4740, 25,7002020
MN
161 hengine type - electric

See Details
JLG 2646ES 26 ELECTRIC SCISSOR LIFT - WIDE, 17,0002020
St Cloud, MN
28 h

See Details
JLG AE1932, 23,5002022
Vernal, UT
45 h

See Details
JLG AE1932, 22,6502022
Moab, UT
36 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
13 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
9 h

See Details
Genie GR2014
Shakopee, MN
110 h

See Details
Show more results

lift - scissor