Currently 17964 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
226 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
Genie GS2032, 6,0002015
Bensalem, PA
205 h

See Details
Genie GS2032, 6,0002015
Bensalem, PA
230 h

See Details
Genie GS2632, 9,0002016
Piscataway, NJ
302 h

See Details
JLG R1932, 8,0002020
Hammonton, NJ
116 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
35 h

See Details
MEC 1330SE, 8,8002021
NJ
37 h

See Details
Skyjack SJIII3219, 6,9002017
DE
183 h

See Details
Genie GS1932, 8,5002021
Bensalem, PA
58 h

See Details
JLG R1932, 8,0002020
Hammonton, NJ
129 h

See Details
Genie GR20, 7,3802013
Topeka Area, KS
4,342 h

See Details
Genie GS3246EE, 16,3002015
Topeka Area, KS
387 h

See Details
Genie GS4047, 22,8002015
Kansas City, MO
501 h

See Details
Genie GR20, 8,6902015
Topeka Area, KS
274 h

See Details
Genie AWP30SDC, 9,7702017
Topeka Area, KS
76 h

See Details
Skyjack SJ16, 16,3002022
Wichita, KS
48 h

See Details
JLG 4394RTDFO, 30,4002013
Dodge City, KS
1,984 h

See Details
MEC 1330SE, 8,8002021
Bensalem, PA
25 h

See Details
MEC 1330SE, 8,8002021
Bear, DE
15 h

See Details
JLG ES1330L, 8,0002021
Hammonton, NJ
42 h

See Details
Genie GS1930, 5,0002015
Monroe, NJ
297 h

See Details
Genie GS1930, 6,0002016
Bear, DE
259 h

See Details
Genie GS1930, 6,0002016
Bensalem, PA
433 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
75 h

See Details
JLG R1932, 9,0002021
Hammonton, NJ
52 h

See Details
Show more results

lift - scissor