Caterpillar D3508MUIIN

Caterpillar D3508MUIIN

Price
75,000 USD
Year
2010
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3508MUIIN
CategoryIndustrial engines
Serial Number68Z01224
Unit NumberNEU0042
Catalog NumberCU2029417
Manufacturing Year2010
Hours1 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$75,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

WOODWARD 3161 GOVERNOR
SAE 00 HOUSING,
0 HOUR REBUILD,
CAT D3508 MUI,
820HP @ 1300RPM,
AIR STARTER,
ARRANGEMENT 4W0281,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone