Caterpillar D3304TIN

Caterpillar D3304TIN

Price
2,500 USD
Year
1976
Working hours
3500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3304TIN
CategoryIndustrial engines
Serial Number04B11172
Unit NumberQEU0104
Catalog NumberCU2590356
Manufacturing Year1976
Hours3500 h
CountryUnited States
LocationDodge City, KS
Pricing
Price Excluding Tax$2,500
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

CAT DIESEL ENGINE,
NO COOLING SYSTEM
PTO TYPE HAND CLUTCH,
3500 HRS
195HP @ 1800 RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone