OLDENBURG CANNON DPIS-1-HED

Construction and Mining Equipment OLDENBURG CANNON DPIS-1-HED

Price
735,000 USD
Year
2011
Working hours
365 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand OLDENBURG CANNON DPIS-1-HED
CategoryHeavy Drills
Serial Number203044
Unit NumberUQ-4460
Catalog NumberCU2237354
Manufacturing Year2011
Hours365 h
CountryMexico
LocationZacatecas
Pricing
Price Excluding Tax$735,000
Tax-
Price Including Tax-
Features
Additional InformationANCLADORA, SISTEMA DE LAVADO DE AGUA (SUMINSTRADA POR LA MINA) Y COMPRESOR, CABLE DE MINERIA ELECTRICO DE 350' (CALIBRE 2/0 AWG), SISTEMA DE SUPRESION DE INCENDIOS, TECHO EXTENDIBLE, ENGRASADO MANUAL,
DE PERCUSION R32. MOTOR DIESEL EPA TIER 3, CAT C4.4 DE 134 HP, TRANSMISION HIDROESTATICA SUNDSTRAND MODELO 90. CAJA DE TRANSFERENCIA CLARK CON EJES JOHN DEERE 90. TRACCION 4 RUEDAS CON FRENOS
DE SERVICIO HIDROSTATICO Y FRENO DE DISCO DE EMERGENCIA SAHR. NEUMÁTICOS DELANTEROS AL 40-50%, TRASEROS AL 90% APROX.
PLUMA RBB-50, CABEZA EMPERNADORA PRB3-87, GATOS ESTABILIZADORES TRASEROS (2), CHASIS DEL DPIS, GATOS ESTABILIZADORES DELANTEROS (2) , CESTA PARA PERNOS, PERFORADOR DE GALERIAS CH32 0900065, CON BARRA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Aldo Uriel de la Rosa Guerrero
Mexico
Telephone:+52 33 3678 8000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone