IMT AF280

IMT AF280

Price
On Request
Year
2007
Working hours
5073 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandIMT AF280
CategoryHeavy Drills
Serial NumberNXP1401
Unit Number07-AL098
Catalog NumberCU2246820
Manufacturing Year2007
Hours5073 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationDRILL RIG WITH STANDARD INTERLOCKING KELLY BAR
MOUNTED ON A CATERPILLAR 345C WITH A CAT C13 ENGINE WITH 371 HP ... 1800 RPM
THIS DRILL RIG HAS 228,645 FT LBS PLUS OF ROTARY TORQUE ... 6.5 RPM.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Crane & Foundation Division Kelly Tractor Co.
Telephone:+1 561 210 4838
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone