IMT AF220D

IMT AF220D

Price
On Request
Year
2012
Working hours
3426 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandIMT AF220D
CategoryHeavy Drills
Serial NumberNXT1643
Unit NumberEQ0017257
Catalog NumberCU2512895
Manufacturing Year2012
Hours3426 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationDRILL RIG W/STD INTERLOCKING KELLY BAR
MOUNTED ON A CATERPILLAR 330D
CAT C9 ENGINE WITH 350HP @ 1800 RPM
191,770 FT LBS PLUS OF ROTARY TORQUE @ 7 RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Crane & Foundation Division Kelly Tractor Co.
Telephone:+1 561 210 4838
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone