IMT AF180D

IMT AF180D

Price
On Request
Year
2007
Working hours
5003 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandIMT AF180D
CategoryHeavy Drills
Serial NumberNXP1356
Unit NumberEQ0026191
Catalog NumberCU2246839
Manufacturing Year2007
Hours5003 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationL RIG WITH STANDARD INTERLOCKING KELLY BAR
MOUNTED ON A CATERPILLAR 325D HHP BASE AND CAT C7 ENGINE WITH 250 HP @ 1800 RPM
THIS DRILL RIG HAS 151,205 FT LBS OF ROTARY TORQUE @ 7 RPM.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Crane & Foundation Division Kelly Tractor Co.
Telephone:+1 561 210 4838
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone