IMT A150

IMT A150

Price
On Request
Year
2015
Working hours
299 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandIMT A150
CategoryHeavy Drills
Serial NumberNXX1846
Unit NumberEQ0054777
Catalog NumberCU2512919
Manufacturing Year2015
Hours299 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationDRILL RIG WITH STD 4/33M INTERLOCKING KELLY BAR
MOUNTED ON AN IMT BASE
CATERPILLAR C7.1 TIER 4 ENGINE WITH 245HP
118,000 FT LBS PLUS OF ROTARY TORQUE ... 7.5 RPM
MAXIMUM DRILL DIAMETER OF 63 INCHES AT MAST.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Crane & Foundation Division Kelly Tractor Co.
Telephone:+1 561 210 4838
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone