Caterpillar MD5075

Caterpillar MD5075

Price
On Request
Year
2012
Working hours
1786 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MD5075
CategoryHeavy Drills
Serial Number2U33X84
Unit NumberM12724
Catalog NumberCU2454348
Manufacturing Year2012
Hours1786 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional InformationCATERPILLAR SERIAL NUMBER SER12184 PRODUCT LINK INSTALLED JUNE 2013 MD5075 HYD POWERED TRACK DRILL MODEL HPR5123 ROCK DRILL *TRACK UNDERCARRIAGE 15"GROUSER *DISC BRAKES & TRIPLE ROCK GROUSERS *CAT C9 ENGINE 300 ... RPM *COMPRESSPR 350 ... PSI SCREW TYPE COMPRESSOR *TELESCOPIC BOOM 3'FEED EXTENSION & UNIVERSIAL FEED TABLE, 5' BOOM EXTENSION *FEED SYSTEM, MODEL UFH16 HYD UFH16 FEED WILL ACCEPT A 20' 45MM DRILL STEEL *ROD CHANGER, UNIQUE CAROUSEL ROD CHANGER DESIGN FOR 12' OR 14' DRILL STEEL CAROUSEL WILL HOLD 6 RODS *MODEL HPR5123 HYD.ROCK DRILL *CERTIFIED ROPS/FOPS PRESSURIZED FIXED CAB, HEATER, A/C, WIPERS DRILLING LIGHTS, AM/FM CD PUTILIZING AN 80 GALLON TANKLAYER *DUST COLLECTION SYSTEM *REAR MOUNTED DETERGENT SYSTEM

CAT C9 ENGINE 300 ... RPM
COMPRESSPR 350 ... PSI
DISC BRAKES & TRIPLE ROCK GROUSERS
EXTENSION & UNIVERSIAL FEED TABLE, 5' BOOM EXTENSION
FEED SYSTEM, MODEL UFH16 HYD WILL ACCEPT A 20' 45MM DRILL STEEL
MODEL HPR5123 ROCK DRILL
TELESCOPIC BOOM 3' FEED
TRACK UNDERCARRIAGE 15"GROUSER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone