Caterpillar H90C

Caterpillar H90C

Price
23,360 USD
Year
2012
Working hours
525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H90C
Categoryhammer
Serial Number6TZ05669
Unit NumberE127656-H
Catalog NumberCU2109083
Manufacturing Year2012
Hours525 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$23,360
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 307-308, 416-430
ENERGY CLASS: 1200 FT LBS
OPERATING WEIGHT: 1320 LBS
TOOL DIAMETER: 85MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone