Caterpillar H80E 420

Caterpillar H80E 420

Price
15,300 USD
Year
2017
Working hours
615 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H80E 420
Categoryhammer
Serial NumberX2Y00159
Unit NumberE137633
Catalog NumberCU2509125
Manufacturing Year2017
Hours615 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$15,300
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 420
ENERGY CLASS: 1000 FT LBS
ON BOARD AUTOLUBE
OPERATING WEIGHT: 900 LBS
TOOL DIAMETER: 80MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone