Caterpillar H80E 308

Caterpillar H80E 308

Price
14,950 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H80E 308
Categoryhammer
Serial NumberX2Y00169
Unit NumberE137635
Catalog NumberCU2520133
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$14,950
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 308
ENERGY CLASS: 1000 FT LBS
ON BOARD AUTOLUBE
OPERATING WEIGHT: 1000 LBS
TOOL DIAMETER: 80MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone