Caterpillar H75ES

Caterpillar H75ES

Price
10,203 USD
Year
2012
Working hours
3618 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H75ES
Categoryhammer
Serial NumberX9E00151
Unit NumberE118356
Catalog NumberCU4303093
Manufacturing Year2012
Hours3618 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$10,203
Tax-
Price Including Tax-
Features
Additional InformationENERGY CLASS: 900 FT LBS
OPERATING WEIGHT: 1103 LBS
CAT CARRIER RANGE: 307-308, 416-430
ON BOARD AUTOLUBE
TOOL DIAMETER: 75MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone