Caterpillar H65E SSL

Caterpillar H65E SSL

Price
10,424 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H65E SSL
Categoryhammer
Serial Number3X802808
Unit NumberE136891
Catalog NumberCU2518663
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$10,424
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 226-289
ENERGY CLASS: 700 FT LBS
OPERATING WEIGHT: 800 LBS
TOOL DIAMETER: 65MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone