Caterpillar H65E 305E

Caterpillar H65E 305E

Price
8,197 USD
Year
2017
Working hours
438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H65E 305E
Categoryhammer
Serial Number3X802546
Unit NumberE134917
Catalog NumberCU2449327
Manufacturing Year2017
Hours438 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$8,197
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 305E
ENERGY CLASS: 700 FT LBS
OPERATING WEIGHT: 598 LBS
TOOL DIAMETER: 65MM 2.56"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone