Caterpillar H140ES

Caterpillar H140ES

Price
50,462 USD
Year
2016
Working hours
1703 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H140ES
Categoryhammer
Serial NumberW9A00508
Unit NumberE131995
Catalog NumberCU2416849
Manufacturing Year2016
Hours1703 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$50,462
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 325-336
ENERGY CLASS: 5500 FT LB
ON BOARD AUTOLUBE
OPERATING WEIGHT: 5170
TOOL DIAMETER: 140MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone