Caterpillar H130ES

Caterpillar H130ES

Price
47,398 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H130ES
Categoryhammer
Serial NumberHHF00840
Unit NumberE134369
Catalog NumberCU2427117
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$47,398
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 320, 326
ENERGY CLASS: 3500 FT LBS
ON BOARD AUTOLUBE
OPERATING WEIGHT: 3740 LBS
TOOL DIAMETER: 130MM - 5.12"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone