Caterpillar H120ES

Caterpillar H120ES

Price
46,147 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H120ES
Categoryhammer
Serial NumberHHE01273
Unit NumberE136896
Catalog NumberCU2497938
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationFlagstaff, AZ
Pricing
Price Excluding Tax$46,147
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 320-325
ENERGY CLASS: 3000 FT LBS
ON BOARD AUTOLUBE
TOOL DIAMETER: 120MM
OPERATING WEIGHT: 3500 BLS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone