Caterpillar H110ES

Caterpillar H110ES

Price
25,512 USD
Year
2015
Working hours
603 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar H110ES
Categoryhammer
Serial NumberHHB00327
Unit NumberE129220
Catalog NumberCU2256456
Manufacturing Year2015
Hours603 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$25,512
Tax-
Price Including Tax-
Features
Additional InformationCAT CARRIER RANGE: 450, 312-314
ENERGY CLASS: 1700 FT LBS
ON BOARD AUTOLUBE
OPERATING WEIGHT: 2237 LBS
TOOL DIAMETER: 100MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone