Currently 17646 machines for sale
Quick Search

Used Hammers for Sale

When it's time for breaking up materials, power and durability are critical. Whether your job involves demolition, construction, quarry work or another application in which you need to break rock-hard materials, used breaker attachments help you save money on your next equipment purchase. Caterpillar is known for powerful builds and long-lasting equipment. Save money and get more value from your machinery by buying used Cat® hammer attachments.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
238 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT H120ES 320, 30,0002014
Portland, OR
2,153 h

See Details
CAT H160ES, 111,6282014
Milford, MA
1 h Specifications Conditions

See Details
CAT H115ES 312, 19,5002014
Salem, OR
1 h

See Details
Indeco HP750FS, 9,7032019
Milford, MA
1 h Specifications Conditions

See Details
CAT ATTACHMENTS SB452.420.HAMMER, 7,5002021
Henderson Nv, NV

See Details
CAT B62018
Springfield, MO
Specifications Conditions

See Details
MBX308, 20,000
San Antonio, TX

See Details
Epiroc SBU-220-BREAKER, 7,8002022
Reno, NV

See Details
Indeco HP750FS, 10,9972019
Milford, MA
1 h Specifications Conditions

See Details
CAT H180ES, 19,0802012
Altoona, IA
2,528 h Conditions Special Offers

See Details
CAT H180ES, 92,1452019
Minneapolis, MN
1 h Conditions Special Offers

See Details
CAT H140ES, 62,5432018
Shakopee, MN
5 h Conditions Special Offers

See Details
CAT H120ES, 32,3102019
Shakopee, MN
9,999 h Conditions Special Offers

See Details
CAT H180ES, 75,0882017
Mountain Iron, MN
1 h Conditions Special Offers

See Details
CAT H160, 67,9582017
Altoona, IA
500 h Conditions Special Offers

See Details
CAT HM 308 H95, 14,8602015
Salt Lake City, UT
24 h

See Details
CAT HM 308 H95, 25,8452020
Hurricane, UT
24 h

See Details
CAT HM 316 120, 55,2102019
Lindon, UT
2 h

See Details
CAT H95 ES, 22,000
Madison, WI
Conditions

See Details
CAT ATTACHMENTS H160ES, 68,7502019
Milford, MA
1 h

See Details
CAT H160ES, 75,0882019
Minneapolis, MN
1 h Conditions

See Details
CAT HM 304 B6S, 9,0152021
Hurricane, UT

See Details
CAT HM 320 130, 49,8002018
Hurricane, UT
56 h

See Details
CAT HM SSL B6S, 8,3002020
Hurricane, UT

See Details
Show more results

hammer