Currently 17794 machines for sale
Quick Search

Used Grapples for Sale

If moving awkward materials is an everyday part of the job, grapples are a necessary tool. These attachments can grab a variety of items with powerful clamping jaws to hold them in place and help the operator transport them around a job site. If you need a grapple and want to cut costs, used grapple attachments are an excellent solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
60 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT 66 IN. INDUSTRIAL GRAPPLE BUCKET, 3,999
Stoney Creek, ON
mounting type - skid steer

See Details
CAT G320B/D2017
Oberhausen
245 h

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH DG3.4-800-R HGT2019
Böblingen

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZZ1, 2,2392014
Mittenwalde/ot Schenkendorf
1 h

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH DG3.4, 14,8752019
Limbach-oberfrohna
1 h

See Details
CAT GSV525 MEHRSCHALEN, 25,5912021
Weißenhorn
1 h

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZZ4 800MM CW402014
Böblingen

See Details
CAT G310B/D - CW40, 12,6892014
Hamm-rhynern

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZZ5, 16,6342021
Böblingen
1 h

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZAS22018
Böblingen

See Details
CAT G330, 21,2192016
Limbach-oberfrohna
1 h

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZZ2, 3,3062015
Böblingen

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZZ32017
Böblingen
150 h

See Details
CAT ABBRUCH/SORTIERGREIF, 10,5562016
Westerstede

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ABBRUCH/SORTIER, 15,4612019
Osterrönfeld

See Details
CAT G320B/D2017
Oberhausen
10,101 h

See Details
Kinshofer GREIFER KINSHO 800MM2014
Mittenwalde/ot Schenkendorf

See Details
CAT G330, 18,6602013
Oberhausen
1 h

See Details
Epiroc KOMBI-ABBRUCHZANGE, 73,2012023
Weißenhorn

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH MEHRSCHALENGR M, 12,7962015
Frankenthal

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH ZSG MS10 600ER, 2,3462010
Frankenthal

See Details
HYDRAULIK-GREIFER-TECHNOLOGIE-GMBH VRG25 CW30 800, 13,7552019
Alsfeld

See Details
CAT 72.IN.UTILITY.GRAPPLE.FORKS, 1,814
Barrie, ON

See Details
Demarec DRG-19-DN CW402004
Oberhausen

See Details
Show more results

grapple