Currently 17744 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,879 Search results for "Current filter"
Displaying: 1921 - 1944 Sort by: 
CAT 313-07, 256,4292022
Scarboro, ME
74 h Conditions

See Details
CAT 335FLCR, 105,5002017
Monroe, NJ
9,758 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 305E 2 CR, 64,5002018
Milford, MA
1,769 h Conditionsair conditionerauxiliary hydraulics pressureepa labellightingultra low sulfur diesel fuel

See Details
CAT 349FL, 307,0812019
Milford, MA
4,211 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicscarbody, standard

See Details
CAT 317 CF, 242,0002022
Salt Lake City, UT
582 h

See Details
CAT 317 CF, 243,0002022
Salt Lake City, UT
484 h

See Details
CAT 320, 307,0812019
Milford, MA
1,409 h Conditionstier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalemissions level - epa - epa tier 4fair conditioner

See Details
John Deere 160C, 79,0002006
South Hill, VA
6,340 h

See Details
CAT 320, 278,5002023
Lindon, UT
386 h

See Details
CAT 302.7 C3, 71,2002023
Salina, UT
206 h

See Details
CAT 307.5 TH, 119,8002022
Salt Lake City, UT
1,027 hstick, long

See Details
CAT 308, 127,5002022
Rock Springs, WY
302 h

See Details
CAT 320 CF, 145,0002018
Salt Lake City, UT
7,868 h

See Details
CAT 352, 685,0002023
Casper, WY
579 h

See Details
CAT 308, 79,5002014
Yuba City, CA
3,180 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionercarbody, standard

See Details
CAT 330, 340,0002023
Rock Springs, WY
1,222 h

See Details
CAT 320-07 LONG REACH, 245,0002021
Flowood, MS
1,024 hundercarriage, longlong reach arrangement

See Details
CAT 336FL, 109,0002018
Salem, VA
7,934 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 313F L, 124,9002018
Bellingham, WA
3,163 h Specifications

See Details
John Deere & CO. 130G_AO, 94,8002019
Rochester, MN
5,556 h Conditionsair conditionerepa labellightingultra low sulfur diesel fuelmirrors

See Details
CAT 306-07CR, 75,0002020
IA
1,319 hair conditionerauxiliary hydraulics pressurecombined hydraulics - two waystick - longthumb type - hydraulic

See Details
CAT 306-07CR, 74,5002020
MN
1,365 hair conditionercoupler - quicklightingcoupler type - hydraulicthumb type - hydraulic

See Details
CAT 305.5E2CR, 64,4002018
MN
1,950 hstick - longthumb type - hydrauliccoupler type - mechanicalrubber trackcoupler - quick

See Details
CAT 336FL, 94,1002017
Fort Dodge, IA
8,163 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionerengine enclosures

See Details
Show more results

Excavators