Currently 17880 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,929 Search results for "Current filter"
Displaying: 1897 - 1920 Sort by: 
CAT 308, 169,5002023
Casper, WY
521 h

See Details
CAT 303.5E2, 64,9002022
Aurora, CO
412 h Conditions

See Details
CAT 303.5E2CRN, 49,9992016
Bellingham, WA
1,693 h

See Details
CAT 313F L, 194,5002020
Billings, MT
987 h

See Details
CAT 312E, 75,0002014
South Hill Va, VA
4,386 h Specifications

See Details
CAT 345BLIIWVG, 62,5002003
Milwaukee, WI
12,902 h Conditionsengine

See Details
CAT 300.9D, 22,1002019
MN
85 hlightingrubber track

See Details
CAT 300.9D, 21,3002019
MN
210 hrubber track

See Details
CAT 302.7DCR, 28,9002016
MN
718 hlightingrubber track

See Details
CAT 302.7DCR, 37,2002020
MN
374 hlightingrubber track

See Details
CAT 302.7DCR, 39,9502021
MN
291 hrubber track

See Details
Kubota U55-4, 38,5002014
Lexington, SC
5,142 h Conditionslightingengine enclosures

See Details
CAT 305E2CR, 51,1002019
MN
1,301 hcoupler - quicklightingthumb type - hydrauliccoupler type - mechanicalrubber track

See Details
CAT 301.7-05CR, 31,9502022
MN
378 hlightingrubber track

See Details
CAT 303ECR, 34,8502019
MN
578 hair conditionerauxiliary hydraulics pressurecoupler - quicklightingcoupler type - mechanical

See Details
CAT 30607CR, 106,5732020
Clifton Park, NY
1,055 h Conditionsair conditionercoupler - quickepa labelundercarriage, longproduct link

See Details
CAT 307.5, 114,6222020
Brewer, ME
1,554 ham fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT MULTIDOCKER CH6002019
Batavia, NY
536 ham fm radiolightingproduct linkauxiliary hydraulicsstabilizer

See Details
CAT BKHEXPB24, 5,590
Topeka Area, KS

See Details
CAT BKHEXPCB42, 6,000
Wichita, KS
bucket

See Details
CAT BKHEXPCB42, 6,000
Salina, KS
bucket

See Details
CAT 303.5E2 CB, 56,7002020
Great Falls, MT
1,463 hradio

See Details
CAT 307E2, 59,0002016
Monroe, NJ
2,465 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionerepa label

See Details
CAT 314ELCR, 114,0002015
Monroe, NJ
2,458 h Conditionsair conditionerauxiliary hydraulics pressureengine enclosureslightingultra low sulfur diesel fuel

See Details
Show more results

Excavators