Currently 17931 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,954 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 306 CR, 82,5002021
Brownfield, TX
995 h Cat Certified Used Conditions

See Details
CAT 305E2, 51,8502019
Columbia, SC
1,237 h Cat Certified Used Conditionsboom - 1 piecelightingstick - longrubber trackmirrors

See Details
CAT 335FL CR P, 295,2802021
Eloy, AZ
2,698 h Cat Certified Used

See Details
CAT 304E2CR, 65,5002021
Monroe, NJ
521 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressureengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 308-07, 152,7892024
Tucson, AZ
104 h Cat Certified Used

See Details
CAT 313FL TH, 128,0002019
Charlotte, NC
3,842 h Cat Certified Used Conditions Special Offersair conditionerundercarriage, longultra low sulfur diesel fuelstraight travel pedalradio - am fm radio

See Details
CAT 305E2 CA, 66,4002018
Mcdonough, GA
1,006 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantmachine control system brand - catemissions level - epa - tier4

See Details
CAT 301.7-05, 42,4192023
Phoenix, AZ
18 h Cat Certified Used

See Details
CAT 325-07 P, 231,2752021
Safford, AZ
2,744 h Cat Certified Used

See Details
CAT 330-07 P, 301,2762022
Mesa, AZ
1,654 h Cat Certified Used

See Details
CAT 302-05CR, 29,8502021
Columbia, SC
328 h Cat Certified Used Conditionslightingstick - long

See Details
CAT 303-07 OR, 46,6042022
Show Low, AZ
708 h Cat Certified Used

See Details
CAT 306-07CR, 94,0002022
Monroe, NJ
621 h Cat Certified Usedair conditionercombined hydraulics - two waystick - longradio - bluetooththumb type - hydraulic

See Details
CAT 303.5, 57,5002022
Brownfield, TX
972 h Cat Certified Used Conditions

See Details
CAT 323-07, 231,0492021
Mesa, AZ
1,941 h Cat Certified Used

See Details
CAT 325FLCRTRE, 204,8212020
Prescott, AZ
3,697 h Cat Certified Used

See Details
CAT 302.7 CR, 50,0002022
Oklahoma City, OK
130 h Cat Certified Used Conditions

See Details
CAT 307.5-07, 114,5162023
Eloy, AZ
326 h Cat Certified Used

See Details
CAT 305E2, 54,8002019
Mcdonough, GA
1,395 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - eu - stage3b

See Details
CAT 308-07, 147,4622023
Apache Junction, AZ
391 h Cat Certified Used

See Details
CAT 303-07 OR, 44,9072022
Apache Junction, AZ
1,016 h Cat Certified Used

See Details
CAT 301.7-05, 37,4072023
Mesa, AZ
290 h Cat Certified Used

See Details
CAT 311F LRR P, 150,9892019
Tucson, AZ
1,944 h Cat Certified Usedauxiliary hydraulics pressurecoupler - quick

See Details
CAT 320-07 P, 183,4592018
Tucson, AZ
5,069 h Cat Certified Usedair conditionerauxiliary hydraulics pressurecoupler - quick

See Details
Show more results

Excavators