Currently 17907 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,942 Search results for "Current filter"
Displaying: 1873 - 1896 Sort by: 
CAT 320, 149,6002018
Roseville, CA
4,358 hlightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 303.5E2CR, 53,0002018
Monroe, NJ
951 hair conditionercombined hydraulics - two wayrubber trackradiocoupler - quick

See Details
CAT 303.5E2CR, 49,5002019
Monroe, NJ
1,473 hair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 320 GC, 153,0002018
Vacaville, CA
3,664 h

See Details
RAVELING 36 SAND BUCKET, 6,5002019
Shakopee, MN
1 h Conditions

See Details
CAT 308E2CRSB, 72,0002015
Monroe, NJ
1,908 hair conditionercombined hydraulicsengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 302.4, 29,9002017
Sacramento, CA
1,448 h

See Details
CAT 349EVGOEM, 975,8632012
Milford, MA
951 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 302-05A, 36,0002021
Bismarck, ND
1,284 h Conditionsauxiliary hydraulicscoupler, quickrubber track

See Details
Bobcat E85, 94,9642020
Batavia, NY
1,790 ham fm radiolightingultra low sulfur diesel fuelair conditionerpilot control

See Details
CAT 305.5E2CR, 69,0002017
Monroe, NJ
1,831 h Conditionsair conditionerauxiliary hydraulics pressureepa labelproduct linklighting

See Details
CAT BKHEXPTB54, 10,350
Topeka Area, KS

See Details
CAT 315, 275,7712021
Londonderry, NH
188 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 336FL, 259,3772018
Milford, MA
3,144 ham fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 323FL, 155,0002016
Knoxville, TN
3,783 h Conditionsauxiliary hydraulics pressure - high pressurecombined hydraulics - two waystick - shortmirrorsstraight travel pedal

See Details
Hitachi ZX160LC, 55,8002014
Shakopee, MN
8,470 h Conditions

See Details
CAT 325FLCR, 302,6722019
Batavia, NY
2,872 ham fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 320, 160,2502018
Merced, CA
3,567 h

See Details
CAT 315, 131,0002019
Roseville, CA
2,853 h

See Details
CAT 323 TC, 189,0002020
Georgetown, TX
2,979 h Conditionsair conditionerproduct linkultra low sulfur diesel fuel

See Details
CAT 303, 29,0002019
Yuba City, CA
1,807 h

See Details
CAT 304E2, 68,4012022
Clifton Park, NY
316 ham fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 308E2 CRCB, 99,0002017
Monroe, WA
2,888 h

See Details
CAT 313F L, 182,7002019
Tukwila, WA
3,084 h

See Details
Show more results

Excavators