Currently 17740 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,877 Search results for "Current filter"
Displaying: 1801 - 1824 Sort by: 
CAT 302.7DCR, 39,0002020
Monroe, NJ
418 hstick - longrubber trackengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 315F, 189,5002018
Stockton, CA
831 h Conditionsauxiliary hydraulics pressurecombined hydraulicscoupler type - hydraulicstick - longradio - am fm radio

See Details
CAT 320, 184,9002021
Hugo, MN
1,186 h Specifications Conditions Customer Value Agreementundercarriage, long

See Details
CAT BK316P30, 2,600
Olathe, KS

See Details
CAT 313, 229,5002022
Mount Vernon, WA
159 h

See Details
CAT 336 10 TC, 194,3552020
Austin, TX
5,521 hair conditionerstraight travel pedal

See Details
CAT BK302P18, 510
Great Bend, KS

See Details
CAT 308E2, 89,2152019
Milford, MA
3,501 h Conditionsemissions level - epa - tier4emissions level - japan - 2014 regulationemissions level - eu - stage3bemissions level - switzerland - switzerlandair conditioner

See Details
CAT 304E2CR, 40,0002020
Poteet, TX
2,964 h Conditionslightingproduct linkauxiliary hydraulicscarbody, standardengine enclosures

See Details
CAT 308, 119,9502020
Merced, CA
2,038 h

See Details
CAT 308E2CRSB, 68,5002016
Monroe, NJ
3,112 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 305.5E2CR, 54,2602018
MI
1,950 hthumb type - hydraulic

See Details
CAT 328DLCR, 92,5002008
Omaha, NE
7,719 h Specifications Conditionsair conditioner

See Details
CAT 349EL4, 59,0002013
La Crosse, WI
21,909 h Conditionsair conditionerengine

See Details
CAT 336EL, 95,0002011
Doniphan, NE
11,348 h Conditionslightingultra low sulfur diesel fuelepa labelhand and foot control

See Details
CAT 323-07, 142,0002018
Green Bay, WI
5,445 h Conditionsengine

See Details
CAT 320, 240,0002022
Gillette, WY
664 h

See Details
CAT 304E2 CRCB, 59,1002020
Helena, MT
1,666 h Conditions

See Details
CAT 305E2 CRCB, 68,2002016
Tukwila, WA
1,965 h Specificationsradio

See Details
CAT 308E2 CRCB, 112,1002017
Chehalis, WA
1,788 h

See Details
CAT 323, 180,0002018
Twin Falls, ID
3,300 h

See Details
John Deere 992DLC, 45,0001990
Blaine, WA
3,887 h Conditions

See Details
CAT 326F L, 295,0002019
WA
260 h Specifications

See Details
CAT 308E2 CRCB, 99,9992018
Mount Vernon, WA
3,321 h

See Details
Show more results

Excavators