Currently 17903 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,941 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT 320, 171,0002018
Montgomery, AL
3,217 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerengine enclosuresmirrorshand and foot controlthumb type - mechanical

See Details
CAT 303.5-07CR, 58,0002022
Monroe, NJ
585 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurelightingultra low sulfur diesel fuelcoupler

See Details
CAT 305E2CR, 54,8002018
Dacula, GA
1,154 h Cat Certified Used Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuelcarbody, standardengine enclosures

See Details
CAT 303.5E2, 32,8502017
Myrtle Beach, SC
1,979 h Cat Certified Used Conditionslightingcar body - standardstick - longrubber trackconnectivity source - product link

See Details
CAT 320, 154,4002019
Calhoun, GA
3,721 h Cat Certified Used Conditions Customer Value Agreementtier 2 compliantair conditioneraccugrade readylightingultra low sulfur diesel fuel

See Details
CAT 306-07 OR, 84,6152023
Phoenix, AZ
587 h Cat Certified Used

See Details
CAT 305-07A, 85,0002022
Rapid City, SD
346 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 330FL, 138,0002018
Charlotte, NC
5,572 h Cat Certified Used Conditions Special Offersair conditionerauxiliary hydraulics pressureundercarriage, longengine enclosureslighting

See Details
CAT 306-07A CR, 69,8502021
Spartanburg, SC
3,113 h Cat Certified Used Conditionslightingstraight travel pedalthumb type - hydraulicrubber trackmirrors

See Details
CAT 336-07 P, 284,5272020
Phoenix, AZ
3,038 h Cat Certified Used

See Details
CAT MH3024, 379,5002022
Indianapolis, IN
142 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 330-07 P, 227,5662020
Safford, AZ
3,298 h Cat Certified Used

See Details
CAT 303.5E2, 46,8502020
Florence, SC
646 h Cat Certified Used Conditionsauxiliary hydraulicsboom, 1 piecestick, longthumb, hydrauliccoupler, quick

See Details
CAT 303-07 CA, 42,9812022
Safford, AZ
1,786 h Cat Certified Used

See Details
CAT 303-07 SOR, 54,2622023
Tucson, AZ
221 h Cat Certified Used

See Details
CAT 336-07 P, 248,8482019
Tucson, AZ
4,051 h Cat Certified Used

See Details
CAT 302.7-7EOR, 44,1752022
Tucson, AZ
757 h Cat Certified Used

See Details
CAT 325F LCR P, 192,4582019
Flagstaff, AZ
4,705 h Cat Certified Used

See Details
CAT 303.5E2 AB, 32,5002018
Charlotte, NC
1,671 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 302CR, 32,3002020
Montgomery, AL
2,537 h Cat Certified Used Conditions Special Offers Customer Value Agreementauxiliary hydraulics pressureengine enclosuresmirrorshand and foot controlrubber track

See Details
CAT 325F LCR P, 228,4492020
Phoenix, AZ
2,805 h Cat Certified Used

See Details
CAT 306 CR, 82,5002021
Brownfield, TX
995 h Cat Certified Used Conditions

See Details
CAT 305E2, 51,8502019
Columbia, SC
1,237 h Cat Certified Used Conditionsboom - 1 piecelightingstick - longrubber trackmirrors

See Details
CAT 335FL CR P, 295,2802021
Eloy, AZ
2,698 h Cat Certified Used

See Details
Show more results

Excavators