Currently 17736 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,905 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 336, 188,0002019
Charlotte, NC
5,327 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerstickstraight travel pedalradio - bluetoothpayload measurement system

See Details
CAT 336-07 P, 271,2632019
Tucson, AZ
3,417 h Cat Certified Used

See Details
CAT 323 QC, 146,0002018
Charlotte, NC
5,550 h Cat Certified Used Conditions Special Offersgrading system - 2de-fenceair conditionerauxiliary hydraulics pressureundercarriage, long

See Details
CAT 320-07 P, 187,0782020
Tucson, AZ
2,838 h Cat Certified Used

See Details
CAT 303.5E2CR, 39,9002016
Montgomery, AL
1,349 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulics pressureengine enclosureshand and foot controlrubber track

See Details
CAT 330-07 P, 290,2482022
Tucson, AZ
1,849 h Cat Certified Used

See Details
CAT 336, 350,0002022
Rental Fleet Machine, Subject To Availability, AL
1,602 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosures

See Details
CAT 316FL TH, 140,0002018
Charlotte, NC
3,531 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 305.5ECATQ, 67,0002019
Asheville, NC
1,678 h Cat Certified Used Special Offers

See Details
CAT 336-07 P, 290,1832020
Mesa, AZ
3,554 h Cat Certified Used

See Details
CAT 326 LR, 275,0002022
Rental Fleet Machine, Subject To Availability, AL
918 h Cat Certified Used Conditionsair conditionerlong reach arrangement

See Details
CAT 330-07 P, 250,2502021
Tucson, AZ
2,929 h Cat Certified Used

See Details
CAT 303E, 38,9002020
Austell, GA
714 h Cat Certified Used Conditions Customer Value Agreementengine enclosureslightingauxiliary hydraulics pressure - high pressurepilot controlhand and foot control

See Details
CAT 330-07PTRE, 248,2092021
Yuma, AZ
3,387 h Cat Certified Used

See Details
CAT 323-07, 235,6062021
Eloy, AZ
1,512 h Cat Certified Used

See Details
CAT 315-07 P, 195,4252021
Tucson, AZ
1,915 h Cat Certified Used

See Details
CAT 326-07 P, 265,3932021
Safford, AZ
1,317 h Cat Certified Used

See Details
CAT 307.5-07, 116,6072023
Apache Junction, AZ
76 h Cat Certified Used

See Details
CAT 325F LCR P, 201,7242019
Imperial, CA
4,057 h Cat Certified Used

See Details
CAT 336FL, 149,0002018
Charlotte, NC
6,028 h Cat Certified Used Conditions Special Offersair conditionerundercarriage, longengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 325-07PTRE, 193,4812021
Mesa, AZ
4,412 h Cat Certified Used

See Details
CAT 303-07 SOR, 54,8652023
Tucson, AZ
148 h Cat Certified Used

See Details
CAT 315-07 P, 185,4722021
Kingman, AZ
2,719 h Cat Certified Used

See Details
CAT 303-07 OR, 45,9022022
Apache Junction, AZ
846 h Cat Certified Used

See Details
Show more results

Excavators