Currently 18013 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,957 Search results for "Current filter"
Displaying: 361 - 384 Sort by: 
CAT 335FL CR P, 272,1072020
Tucson, AZ
3,196 h Cat Certified Used

See Details
CAT 308 CR TH, 123,0002022
Charlotte, NC
928 h Cat Certified Used Special Offers

See Details
CAT 303-07 OR, 48,4972022
Safford, AZ
466 h Cat Certified Usedauxiliary hydraulics pressurecoupler - quickproduct link

See Details
CAT 302.7-7ECA, 49,3062022
Apache Junction, AZ
111 h Cat Certified Used

See Details
CAT 313FL, 89,5002019
Lake Charles, LA
2,938 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linkmirrorsfire extinguisher

See Details
CAT 307.5-07, 115,2392023
Mesa, AZ
191 h Cat Certified Used

See Details
CAT 305E2CR, 41,0002019
Greensboro, NC
2,800 h Cat Certified Used Special Offers

See Details
CAT 311FLRR, 150,0002020
Terre Haute, IN
40 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerlightingauxiliary hydraulics pressure - high pressureboom - 1 pieceradio - am fm radio

See Details
CAT 305E2CR, 75,9502021
Monroe, NJ
809 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurelightingmirrorsradio - bluetooth

See Details
CAT 303.5E2ABT, 38,5002019
Monroe, NC
1,445 h Cat Certified Used Special Offers

See Details
CAT 313-07 P, 237,0842023
Imperial, CA
231 h Cat Certified Used

See Details
CAT 313-07 P, 207,5522022
Phoenix, AZ
535 h Cat Certified Used

See Details
CAT 330FL TC, 260,2602019
Pueblo, CO
3,893 h Cat Certified Used Conditions

See Details
CAT 313FL, 96,7502020
Lake Charles, LA
2,012 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 336, 198,0002019
Reserve, LA
3,152 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 336, 208,0002019
Reserve, LA
2,381 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 330, 232,0002021
Harvey, LA
2,632 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 315, 165,0002020
Reserve, LA
1,345 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 326, 230,0002021
Hammond, LA
1,832 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 326, 230,0002021
Reserve, LA
1,754 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 330 GC, 195,0002021
Harvey, LA
2,454 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 336FL TC, 193,0002018
Aurora, CO
5,241 h Cat Certified Usedair conditionerether aid

See Details
CAT 326, 170,0002021
Harvey, LA
3,814 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 335FLCR, 244,9502019
Monroe, NJ
2,573 h Cat Certified Used Conditionsair conditionercombined hydraulics - two wayvandal guardsproduct linklighting

See Details
Show more results

Excavators