Currently 17953 machines for sale
Quick Search

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dump Trucks
x
607 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 769C, 25,0001980
San Antonio, TX
49,409 h Conditionslightingproduct linkair conditionerretardermuffler

See Details
CAT 7452018
Cleburne, TX
5,419 h Specificationsproduct linkair conditionertailgatefast fuel

See Details
CAT 735, 89,5002002
Portland, OR
16,747 hair conditionerretarderbody liner

See Details
CAT 7252021
FL
1,542 h Specificationsam fm radioproduct linkeropstailgate

See Details
CAT 7452018
Corpus Christi, TX
6,270 h Specificationsproduct linkair conditionertailgateauto lubefast fuel

See Details
CAT 7452019
Corpus Christi, TX
6,059 h Specificationslightingproduct linkair conditionereropstailgate

See Details
CAT 725TG, 435,0002020
9901 Ringhaver Drive, FL
4,365 h

See Details
CAT 725C2TG, 453,0702020
415 Community College Pky, FL
4,461 h

See Details
CAT 730TG, 495,0002021
10421 Fern Hill Drive, FL
3,996 h

See Details
CAT 7452018
Victoria, TX
6,890 h Specificationsproduct linkultra low sulfur diesel fuelair conditionertailgateauto lube

See Details
CAT 730TG, 450,0002021
6724 33rd Street East, FL
4,278 h

See Details
CAT 745, 252,0002019
Austin, TX
7,333 h Specificationslightingproduct linkair conditionertailgateauto lube

See Details
CAT 725TG, 475,8902021
6724 33rd Street East, FL
3,557 h

See Details
CAT 745, 246,7502019
Corpus Christi, TX
7,940 hlightingproduct linkair conditionertailgateauto lube

See Details
CAT 74504, 285,0002018
Giddings, TX
9,169 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 74504, 285,0002017
Giddings, TX
9,168 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 730TG, 395,0002020
10421 Fern Hill Drive, FL
3,707 h

See Details
CAT 7452019
Corpus Christi, TX
7,778 h Specificationsam fm radiolightingproduct linkair conditionererops

See Details
CAT 730TG, 410,0002020
9901 Ringhaver Drive, FL
5,478 h

See Details
CAT 740GCTG, 495,0002020
10421 Fern Hill Drive, FL
8,036 h

See Details
CAT 745C, 324,4002015
Fairbanks, AK
5,258 h Specifications

See Details
CAT 745C, 291,6002015
Fairbanks, AK
7,415 h Specifications

See Details
CAT 725 C 2, 279,0002019
Girard, OH
4,505 h Conditionsepa labelproduct linkrear view cameralightingrops - enclosed

See Details
CAT 725C, 279,0002019
Girard, OH
4,631 h Conditionsair conditionerepa labelproduct linkrear view cameralighting

See Details
Show more results

Dump Trucks