Currently 17709 machines for sale
Quick Search

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dump Trucks
x
592 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 745-04, 264,8422019
Tucson, AZ
8,144 h

See Details
CAT 730TG, 495,0002022
Midway, FL
1,886 h

See Details
CAT 730 WT, 210,0002012
City Of Industry, CA
10,508 h

See Details
CAT 730-04, 319,0002021
Ocala, FL
4,758 h Conditions Special Offers Customer Value Agreementair conditionerepa labelproduct linkrear view cameratailgate

See Details
CAT 745-04, 515,5002019
Topeka Area, KS
3,446 h

See Details
CAT D400E, 57,5001996
Novi, MI
6,593 h Conditionsair conditionerproduct linktailgatelightingrops - enclosed

See Details
CAT 745-04, 323,9262019
Tucson, AZ
6,797 h

See Details
CAT 740 GC TG, 649,0002023
Cedar City, UT
2,032 h

See Details
CAT 745-04, 319,5962019
Yuma, AZ
6,892 h

See Details
CAT D400E, 52,5001997
Novi, MI
18,609 h Conditionslightingrops - enclosedmirrorsair suspension seatdifferential lock

See Details
CAT 772G, 395,0002016
Indianapolis, IN
8,853 h Conditionsair conditionerlightingradio - am fm radioauto lubeexhaust heat

See Details
CAT 740B, 429,0002014
Mokena, IL
3,915 hair conditionerbed liner - steelrops - enclosedtailgatelighting

See Details
CAT 730, 484,5002021
Cedar Rapids, IL
1,686 h Conditionsair conditionerbed liner - steelbed, heatedrops - enclosedtailgate

See Details
CAT 772G, 825,0002021
Indianapolis, IN
965 h Conditions Special Offers Customer Value Agreementair conditionerlightingmirrorsradio - am fm radioauto lube

See Details
CAT 725TG, 325,0002021
9901 Ringhaver Drive, FL
4,524 h

See Details
CAT 745 TG, 898,8002024
Hurricane, UT
194 h

See Details
CAT 740, 105,0002004
Aurora, CO
27,085 h Conditions

See Details
CAT 725TG, 375,0002022
Jacksonville, FL
3,655 h

See Details
CAT 740B, 120,0002014
Customer Yard, UT
11,000 h

See Details
CAT 745, 305,0002017
Fayetteville, NC
6,015 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 740B, 235,0002013
Indianapolis, IN
7,818 h Conditionslightingam fm cd radioair conditionereropssupp steer

See Details
CAT 740GC, 482,0612022
Tucson, AZ
3,126 h

See Details
CAT 740B, 249,5002014
Indianapolis, IN
7,022 h Conditionslightingam fm cd radioair conditionereropstailgate

See Details
CAT 740GCTG, 625,0002023
10421 Fern Hill Drive, FL
1,627 h

See Details
Show more results

Dump Trucks