Caterpillar D9T

Caterpillar D9T

Price
969,312 USD
Year
2017
Working hours
1991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D9T
CategoryDozers
Serial NumberREX00505
Unit NumberE136416
Catalog NumberCU2521753
Manufacturing Year2017
Hours1991 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$969,312
Tax-
Price Including Tax-
Features
Additional InformationBLADE TYPE: 9SU ABRASION
ENGINE TIER RATING: T4F
PRODUCT LINK: T4F
RIPPER, MS
ROPS: T4F
TRACK SHOE WIDTH/TYPE: 610MM ES
AIR CONDITIONING
HIGH DRIVE / LOW DRIVE: HIGH DRIVE
NUMBER OF SHANKS: 2
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone