Caterpillar D9T

Caterpillar D9T

Price
675,000 USD
Year
2012
Working hours
6590 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D9T
CategoryDozers
Serial NumberTWG00340
Unit NumberH13599
Catalog NumberCU1732096
Manufacturing Year2012
Hours6590 h
CountryUnited States
LocationKahului, HI
Pricing
Price Excluding Tax$ 675,000
Tax-
Price Including Tax-
Features
Additional Information*D9T TRACTOR
TOOTH, MULTISHANK RIPPER
TRACK 610MM ES
TRUNNIONS, STANDARD DOZER
UNDERCARRIAGE, ABRASION
VIMS & CELL PROD LINK, 523
VISIBILITY AR, MIRRORS
*ENGINE AR
*HYDRAULIC TANK VALVE
*US FILMS
9SU BLADE, ABRASION
9SU/U DOZER, SINGLE TILT
AIR CONDITIONER, FENDER
BASIC TRACTOR ARRANGEMENT
CERT EMISSIONS, EPA FLEX
CYLINDER GROUP, STANDARD
D9 PACK, DOMESTIC RAIL
ENGINE COOLANT, STD (-37C)
FINAL DRIVES, GUARDED
FUEL LINES, STANDARD
GLASS, SINGLE PANE
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, SINGLE TILT
LANE 2 ORDER
LANGUAGE, ADVISOR, 1
LIGHTS, SIX
MACHINE CONTROL, BASIC
MOUNTING GP, LIGHTS
OPERATORS AR, STANDARD
RADIATOR, 8.5 FPI
RIPPER, MS STANDARD
SEAT, CLOTH, AIR SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone