Caterpillar D8T

Caterpillar D8T

Price
525,000 USD
Year
2014
Working hours
2343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01371
Unit Number431918T
Catalog NumberCU2067807
Manufacturing Year2014
Hours2343 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$525,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/3227 GD 9/19/18
8 RIPPER MULTI SHANK
8 SU/U DOZER, SINGLE TILT
8SU BLADE, ROCK GRD/WEAR PLATE
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP
AM/FM RADIO / CD PLAYER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BOTTOM GUARDS, STANDARD
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CYLINDERS, LIFT, STANDARD
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, SINGLE TILT
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FRAME, STANDARD
FUEL SYSTEM, STANDARD
GRAB HANDLES, PUSH ARM
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
LANGUAGE, ADVISOR, 1
LIGHTS, BASIC
NO CARRIER ROLLERS
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, STANDARD
PRODUCT LINK, SATELLITE PL321
RADIATOR, 8.5 FPI
SEAT, CLOTH, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • GoodHave dirt material
  • Good
  • FairScratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBottom and sides rusted
  • Good
  • FairBottom dent, dirt material behind it
  • GoodSome rust
  • Good
  • Good
  • YesClean out belly pans and behind grill.
safety items
  • Good
  • Good
  • Good
  • Good7/2017
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • GoodRs. Dash cover cracked
  • Good
  • Good
  • Good
  • Good
  • GoodRs. Window mounting seal out position
  • Good
  • Good
  • Good
  • GoodFilter hours markings does not match machine hour meter reading??
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • GoodHours 3031??? 4/6/2018
  • GoodRed
  • Good
  • GoodPipe top dents
  • GoodFuel water separator bowl fuel seeping
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Check minor rattle hi rpms?
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesBottle rusted
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor rod seal leak
  • YesBlade tilt cyl. Minor leak
blade
  • GoodSome rust
  • Good
  • Good
  • Good
  • GoodRs. Arm to blade pin lock bolts loose
  • Good
  • FairTop minor dent
  • FairDiagonal bar cover dented, bolt missing
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front4036
Idlers Rear4444
Links5350
Pins & Bushings (External)7080
Segments5050
Track Roller 13532
Track Roller 22627
Track Roller 32019
Track Roller 42328
Track Roller 52325
Track Roller 62326
Track Roller 72725
Track Roller 83131
Track Shoe Grouser Height5055
Track Frame - LeftGood# 4 track roller leak
Track Frame - RightGood
Pins & Bushings Turned?No
Link / Brand / Part Number8e4514
Notes - UNDERCARRIAGESome rust
Track Shoes Width / Type24``
comments, misc. repairs, general remarks
  • Filters hour markings does not match machine hour readings??(check machine hours conditions)
  • Machine underside and sides rusted
emissions
  • Good
  • Good
  • No
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone