Caterpillar D8T

Caterpillar D8T

Price
664,000 USD
Year
2012
Working hours
4566 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberMLN01529
Unit Number13W73943
Catalog NumberCU2419753
Manufacturing Year2012
Hours4566 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$664,000
Tax-
Price Including Tax-
Features
Additional InformationLANGUAGE, ADVISOR, 1
BASIC ARRANGEMENT
RADIATOR, 6.35 FPI, DEBRIS
FINAL DRIVE, STANDARD
ENGINE, BASIC
PRECLEANER, STANDARD
BRAKES, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
FRAME, STANDARD
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 610MM / 24" ES, PPR
CARRIER ROLLERS, SUSPENDED
HYDRAULICS, RIPPER
BATTERIES, HEAVY DUTY
ALTERNATOR, 150AMP
HEATER, ENGINE COOLANT (120V)
SEAT, CLOTH, AIR SUSPENSION
CAB, SINGLE PANE GLASS
VISIBILITY AR, BASIC
OPERATORS AR, STANDARD
PRODUCT LINK, CELLULAR PL522
CONTROL, BASIC, DUAL TILT
BOTTOM GUARDS, STANDARD
FUEL SYSTEM, FAST FILL
ENGINE COOLANT, STD (-37C)
FLUIDS, STANDARD
GRAB HANDLES, PUSH ARM
INSTRUCTIONS, DOMESTIC
8 SU/U DOZER, DUAL TILT GUARD
CYLINDERS, LIFT, STANDARD
GUARD, FAN DEBRIS
FAN, DUAL TILT, REVERSING
8 RIPPER MULTI SHANK
TOOTH, MULTI-SHANK RIPPER
LIGHTS, BASIC
8SU BLADE, ROCK GRD/WEAR PLATE
LANE 3 ORDER
PACK, DOMESTIC RAIL, MTTT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone