Caterpillar D8T

Caterpillar D8T

Price
445,000 USD
Year
2014
Working hours
5192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01337
Unit NumberM431531T
Catalog NumberCU2062609
Manufacturing Year2014
Hours5192 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$445,000
Tax-
Price Including Tax-
Features
Additional InformationC15 ENGINE
PRODUCT LINK, SATELLITE PL321
LANGUAGE, ADVISOR, 1
BASIC ARRANGEMENT
RADIATOR, 8.5 FPI
FINAL DRIVE, STANDARD
ENGINE, BASIC
PRECLEANER, STANDARD
BRAKES, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
FRAME, STANDARD
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 610MM / 24" ES, PPR
NO CARRIER ROLLERS
FAN, SINGLE TILT
HYDRAULICS, RIPPER
ALTERNATOR, 150AMP
BATTERIES, HEAVY DUTY
LIGHTS, BASIC
HEATER, ENGINE COOLANT (120V)
SEAT, CLOTH, AIR SUSPENSION
CAB, SINGLE PANE GLASS
VISIBILITY AR, BASIC
OPERATORS AR, STANDARD
FUEL SYSTEM, STANDARD
ACCUGRADE READY, SINGLE TILT
8 RIPPER MULTI SHANK
BOTTOM GUARDS, STANDARD
ENGINE COOLANT, STD (-37C)
FLUIDS, STANDARD
CYLINDERS, LIFT, STANDARD
GRAB HANDLES, PUSH ARM
TOOTH, MULTI-SHANK RIPPER
8 SU/U DOZER, SINGLE TILT
8SU BLADE, ROCK GRD/WEAR PLATE
0P0800/5007 GD 10/12/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone