Caterpillar D8T

Caterpillar D8T

Price
269,000 USD
Year
2011
Working hours
10970 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberJ8B02668
Unit NumberAQ-10275
Catalog NumberCU1741490
Manufacturing Year2011
Hours10970 h
CountryMexico
LocationGuadalajara
Pricing
Price Excluding Tax$269,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, SINGLE SHRIPPER, SINGLE SH
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
STEER, JOYSTICKSTEER, JOYSTICK
STEER, LEVERSTEER, LEVER
SCREENSSCREENS
Additional InformationCABINA, AC
RIPPER DE UN ZANCO, HOJA SU
TREN DE RODAJE AL 80%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Máquina en buenas condiciones
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Ok
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Sistemas OK
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Motor OK
  • Ok
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • No
  • Sistema OK
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Sistema OK
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • Yes
  • Yes
  • No
  • Transmisión OK
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Sistema OK
brake
  • Good
  • Good
  • Prueba realizada OK en 3ra
  • Sistema de frenos OK
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Sistema OK
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Hoja con 30% de vida.. desgaste de operación en alojamientos pernos chumaceras y acoplamientos.
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Mandos en buenas condiciones
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE30%
Notes - UNDERCARRIAGE 1Tiene desgaste
comments, misc. repairs, general remarks
  • Máquina pintada
  • Máquina listá para trabajar
emissions
  • N/A
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Ripper de un solo zanco
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Aldo Uriel de la Rosa Guerrero
Mexico
Telephone:+52 33 3678 8000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone