Caterpillar D8T

Caterpillar D8T

Price
595,000 USD
Year
2016
Working hours
3519 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00659
Unit NumberFMC00659
Catalog NumberCU2542416
Manufacturing Year2016
Hours3519 h
CountryUnited States
Location500 Cannon Creek Dr., FL
Pricing
Price Excluding Tax$595,000
Tax-
Price Including Tax-
Features
Additional InformationALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -45C (-50F)
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CONTROL, BASIC, SINGLE TILT
COUNTERWEIGHT, REAR
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, PREMIUM, REAR SCREEN
MANUAL, ENGLISH
NO REAR ATTACHMENT
OIL DRAIN, STANDARD
OPERATORS AR, STANDARD
PRECLEANER, WITH SCREEN
PRODUCT LINK, SATELLITE PL321
RADIATOR, 6.35 FPI, DEBRIS
ROLL ON-ROLL OFF
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 711MM / 28" MS, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone