Caterpillar D8T

Caterpillar D8T

Price
954,531 USD
Year
2016
Working hours
3023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00499
Unit Number442239T
Catalog NumberCU2499189
Manufacturing Year2016
Hours3023 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$954,531
Tax-
Price Including Tax-
Features
Additional InformationMANUAL, ENGLISH
NO CARRIER ROLLERS
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
PUSH ARMS, SINGLE TILT, STD
RADIATOR, 6.35 FPI, DEBRIS
SEAT, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
TRIMBLE BASE KIT
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
**DO NOT EXCLUDE-SPCL FREIGHT**
0P0720
8 RIPPER, MULTI SHANK
8SU/U BULLDOZER, BASIC
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP, BASIC
AM-FM RADIO / CD PLAYER
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU W/RK GRD & WEAR PLT
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, REVERSING, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LIGHT, BASIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone