Caterpillar D8T

Caterpillar D8T

Price
795,000 USD
Year
2018
Working hours
705 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC01741
Unit Number455699T
Catalog NumberCU4399907
Manufacturing Year2018
Hours705 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$795,000
Tax-
Price Including Tax-
Features
Additional Information520/GD/11-9-18
8 RIPPER, MULTI SHANK
8SU/U BULLDOZER, BASIC
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP, BASIC
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU W/RK GRD & WEAR PLT
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, REVERSING, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
LIGHTS, BASIC
NO CARRIER ROLLERS
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL641
PUSH ARMS, SINGLE TILT, STD
RADIATOR, 6.35 FPI, DEBRIS
RADIO, AM/FM
SEAT, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone