Caterpillar D8T

Caterpillar D8T

Price
500,000 USD
Year
2012
Working hours
5706 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberMLN01608
Unit NumberC2061
Catalog NumberCU1930685
Manufacturing Year2012
Hours5706 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$500,000
Tax-
Price Including Tax-
Features
Additional Information8 RIPPER MULTI SHANK
8 SU/U DOZER, SNGL TILT GUARD
8SU BLADE, ROCK GRD/WEAR PLATE
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, STANDARD
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, SINGLE TILT
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FAN DEBRIS
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTIONS, DOMESTIC
LANGUAGE, ADVISOR, 1
LIGHTS, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, STANDARD
PRODUCT LINK, SATELLITE PL321
RADIATOR, 8.5 FPI
SEAT, CLOTH, AIR SUSPENSION
SERVICE PACKAGE
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
GH3E78
BOTTOM GUARDS,SEALED & POWERED
FRAME, POWERED BOTTOM GRD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone