Caterpillar D8T

Caterpillar D8T

Price
616,900 USD
Year
2013
Working hours
4216 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01045
Unit NumberB17538
Catalog NumberCU2018623
Manufacturing Year2013
Hours4216 h
CountryUnited States
LocationWenatchee, WA
Pricing
Price Excluding Tax$616,900
Tax-
Price Including Tax-
Features
Additional Information8 RIPPER MULTI SHANK
8 SU/U DOZER, DUAL TILT GUARD
8SU BLADE, ROCK GRD/WEAR PLATE
ACCUGRADE READY, DUAL TILT
ALTERNATOR, 150AMP
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, ARCTIC
BOTTOM GUARDS, STANDARD
BRAKES, EXTREME SERVICE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUS, ARCTIC
CYLINDERS, LIFT, STANDARD
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, DUAL TILT
FINAL DRIVE, STANDARD, ARCTIC
FLUIDS, STANDARD
FRAME, STANDARD
FUEL SYSTEM, FAST FILL
GRAB HANDLES, PUSH ARM
GUARD, FAST FUEL
GUARD, FUEL TANK
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LANGUAGE, ADVISOR, 1
LIGHT, WARNING STROBE
LIGHTS, PREMIUM
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PAINT, BLADE
PRECLEANER, STANDARD
PRODUCT LINK, SATELLITE PL321
RADIATOR, 8.5 FPI
ROLL ON-ROLL OFF
S/N 8SU BLADE CB901045
S/N RIPPER CX301045
SEAT, HEATED & VENTILATED
SERVICE PACKAGE
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, ARCTIC
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone